• For controlling of brushed DC motors, to snap onto the DIN Rail EN 50022.
  • Supply voltage: 18 - 30 V DC.
  • Motor current: 5 A continuous load (15 A peak current).
  • Speed control (external).
  • Reversal of direction of rotation.
  • Adjustable start ramp (external).
  • Overload shut-down, short circuit detection.
  • Dynamic brake.

Additional, only at product 430 460 42:
  • Overcurrent limitation (extern) / overcurrent shutdown.
  • Adjustable current monitoring delay.
  • IxR compensation.
  • Speed switching from the set speed to 100% speed.

Operation manual only as PDF-file.

Service:

Katalogseite

Betriebs / Wartungsanleitung

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43046041

TypMAE-MR-5-30
Länge [mm]70,4
Breite [mm]17,5
Höhe [mm]85,0
Gewicht [g]72

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn