230/400V, 50Hz, IP54, isolation class F, can also be connected to alternating current using an operating capacitor.Motor and gearbox with roller bearing.

  • Worms hardened and ground.
  • Worm gears made from special bronze.

Note: Torques marked with * are stability related maximum torques. Dimensions without stated tolerances are non-binding.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43403050

Motor Power [W]120 Watt
Output Speed [rpm]56,0
Transmission [i]50 : 1
admiss. Torque at Output Shaft [Nm]7,8 *
Weight [kg]4,2
Operating Capacitor436 361 00
µF16

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn