Material:Steel sheet, zinc plated. Torque arm with mounting screws for retrofitting, for geared motor HMD/II. The position can be changed in steps of 90°. Ordering Details: e.g.: Product No. 439 035 00, Torque Arm, Gearbox Size 030

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43906500

Gearbox Size063
A [mm]150
C1 [mm]180
D [mm]75
E [mm]90
F [mm]9
G [mm]20
H [mm]11
I [mm]6
Bolt Number + Size3 x M8
Weight [kg]0,70

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn