Material: Housing made of spharoidal graphite cast iron, painted gray. Travel wheel made of GGG 70, with high-quality roller bearing. Version G: With cast iron travel wheel with two flanges, with high load capacity, to be used on rails. Version K: With cast iron travel wheel with PUR-bandage (Polyurethane-Elastomer), for higher traction at low oprating noise. A very robust, universal, maintenance-free travel wheel system available in two sizes. It is designed for various travel applications with wheel loads up to 3.5 t and travel speeds up to 240 m/min (depending on version and load). It can even be used at extreme ambient temperatures from -20 °C to +60 °C. Engineers who want to develop their own drive systems can also achieve fast and reliable solutions using the versatile modular construction system. The five connection surfaces are machined and provide for a multitude of connection variants. 4 screws for inverted mounting are supplied. The housing is painted gray (RAL 7001) and can be repainted. The travel-wheel systems can be combined with the geared motors RBM/I to form a compact drive unit.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 48030184

Size250
TypeG (Gussrad)
Payload R* up to 100 m/min [kg]3500
Payload R* 240 m/min [kg]2500
Weight [kg]27,6
Art. No. Buffer Set480 710 84
Art. No. Set of Bolts480 321 84
Art. No. Roller Guide480 510 44

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn