Material: Housing: Aluminium, painted blue (RAL 5009). Gears: bevel-gear system, case hardened, fatigue endurable. Lubrication: Mineral oil. Motor: Three-phase AC Motor 400V 50 Hz, dual speeed. Other motor and gear box versions (e.g. with frequency inverter or angular gear) on request. Ready-to-mount dual-speed geared motors incl. adaptor flange (as torque support) to be combined with travel-wheel sets RB/I. The mounting position can be modified in steps of 15°. Single Wheel Drive: one geared motor RBM/I is flange-mounted onto one travel-wheel system RB/I. In carriages two opposing travel-wheel sets have to be powered. Central Drive Set: the geared motor is flange-mounted onto the travel-wheel system. The connection with the opposing travel-wheel system is done with a central drive set (this set has to be ordered separately). The connecting shaft (output shaft) is already mounted on the geared motors (covered with protection sleeve and protection cap).

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 48324546

Motor Type100A8/2
P* [kW]1,2
Transmission [i]29,2:1
Current* [A]3,2
Weight [kg]55
Dimensions Table7

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn