Material: Stainless steel 1.4305.

These couplings do not allow any shaft displacement in axial or radial direction. They should therefore only be used with perfectly alligned shafts.

Bore tolerance: +0,05 mm. The torques in the table are maximum values for couplings with keyway. The calculations based on feather-key connection.

For couplings without keyway: The transmittable torque is lower and depends on how far the set screws penetrate the shaft.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60099140

Torque max. [Nm]210
d [mm]40
A [mm]77
L [mm]108
K [mm]12
Bolts DIN 916M10
Torque Ms [Nm]26,4
Weight [g]2710

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn