Materials: Hubs and sleeves: Aluminium alloy 2011T3 and 2011T8 BS 4300/5 FC1, clear anodised finish. Membranes: stainless high-quality spring steel. Screw connection: Screws: heat-treated steel, black oxide finish. Bushes: Steel zinc-plated and chromated black. Connecting parts: Heat-treated steel, black oxide finish. Temperature range: -40°C to +120°C. Torsionally-stiff construction, no moving parts, all-metal design, low moment of inertia. The functional principle offers the highest operational readiness to be achieved with flexible couplings. Excellent kinematic properties and high torsion-spring stiffness. Suitable for servo drives. Tolerant flexural system and a dynamically balanced construction for high-end positioning and servo drives. Operating Factors: Type of Load - Operating Factor Uniform Load - 1,5 Alternating Load - 2 Shock load - 3 Reversing shock load - 4 *depth of bore, remaining length relieved.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60170200

Torque max. [Nm]0,9
Bore +0,03-0 [mm]5
L [mm]34,5
L1* [mm]9,2
D1 [mm]19,2
Max. Displacement [±°]4
Max. Displacement radial [±mm]0,4
max. Misalignment axial [±mm]0,2
Torsional Rigidity [Nm/rad]145
Weight [g]14

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn