Material: Steel. Multi-plate friction clutches have proven to deliver an optimal performance when used with slow-starting machines. They are also used as safety couplings. The occuring torque peaks are levelled out by friction clutches. The disk pairing is steel/sintered bronze, with the inner plates of the pairings lined. The composition of the lining means up to 400°C can be withstood short term. At permanent load, however, only up to 250°C. Sintered clutch plates have the advantage of an almost constant friction coefficient even with fast growing circumferential speeds and higher temperatures. The assembly can be used for dry and wet operation. Advantages of these couplings are: Practical dimensions. Easy adjustment and re-adjustment. Inner and outer plates with special splines. Couplings are available pre-drilled -0,2/-0,3 ex stock. Customized bores and feather-key grooves available at surcharge.

Service:

Katalogseite

Betriebs / Wartungsanleitung

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61100300

ProduktRutschkupplung
Torque min. [Nm]62
Torque max. [Nm]26
Pilot Bore A H7 [mm]12
Bore A max. [mm]403)
B [mm]4x für M 6
D [mm]82
GH7 [mm]45
G [mm]45
H [mm]58
L [mm]40
L1 [mm]48
O [mm]30
Speed max. [rpm]3000
Weight [kg]1,45
Spare Disk Set Art.-No.611 013 00

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn