Material: Steel, zinc-plated and chromated.
• Clamp hub version.
• The slipping torque can be adjusted with common assembly tools for screws, also after mounting.
• By mounting an additional springs the torque range can be increased (additional spring has to be ordered separately).
• The hubs are delivered with pilt bore and max. bush length. Customized bores, keyways and bush lengths at extra charge.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61211010

Size0
MD standard [Nm]2 - 10
MD with additional spring [Nm]4 - 20
Speedmax. [min-1]8500
Pilot Bores [mm]10
Max. Bore [mm]22
D [mm]45
DN [mm] -
B [mm]21,5
d1 H8 [mm]35
bmin. [mm]2
bmax. [mm]6
Bush lengthmin. [mm]6
Bush lengthmax. [mm]10
s [mm]2,5
L [mm]46
Bolts Z x M6x M4
Weight [kg]0

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn