Material: Steel, zinc-plated and chromated.
• Clamp hub version.
• The slipping torque can be adjusted with common assembly tools for screws, also after mounting.
• By mounting an additional springs the torque range can be increased (additional spring has to be ordered separately).
• The hubs are delivered with pilt bore and max. bush length. Customized bores, keyways and bush lengths at extra charge.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61211100

Size01
MD standard [Nm]5 - 35
MD with additional spring [Nm]10 - 70
Speedmax. [min-1]6600
Pilot Bores [mm]10
Max. Bore [mm]25
D [mm]58
DN [mm] -
B [mm]26
d1 H8 [mm]40
bmin. [mm]3
bmax. [mm]8
Bush lengthmin. [mm]8
Bush lengthmax. [mm]13
s [mm]3
L [mm]55
Bolts Z x M6x M4
Weight [kg]0

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn