Material: Steel, zinc-plated and chromated.
• Clamp hub version.
• The slipping torque can be adjusted with common assembly tools for screws, also after mounting.
• By mounting an additional springs the torque range can be increased (additional spring has to be ordered separately).
• The hubs are delivered with pilt bore and max. bush length. Customized bores, keyways and bush lengths at extra charge.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61211200

Size2
MD standard [Nm]25 - 140
MD with additional spring [Nm]50 - 280
Speedmax. [min-1]4300
Pilot Bores [mm]18
Max. Bore [mm]40
D [mm]88
DN [mm] -
B [mm]34
d1 H8 [mm]58
bmin. [mm]4
bmax. [mm]12
Bush lengthmin. [mm]9
Bush lengthmax. [mm]17
s [mm]3
L [mm]72
Bolts Z x M6x M6
Weight [kg]0

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn