Material: Steel.

  • For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
  • For medium high torques. Like COM-A, but with slotted pressure rings.
  • Not self-centering.
  • Self-releasing at dismounting.
  • No axial movement during mounting.

Fit: Shaft h8, Hub H8.
Surface roughness hub / shaft max. 12.5 µm.
More sizes up to d=1,000mm for 2,336,000Nm are available.
Price and delivery time on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61530018

d [mm]18
D [mm]47
L [mm]20
L1 [mm]17
L2 [mm]26
T [Nm]250
Fax [kN]26
PW [N/mm²]200
PN [N/mm²]85
Bolts 12.9 [No x Size]8 x M6
Weight [kg]0,22

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn