Material: Stainless steel 1.4401 (SS316).

Clamping bush for lower torques; not self-centering.

Fit: Shaft h8, Hub H8.

Mounting: Slightly oil the clamping set before mounting, do not use molibdenum disulphide or grease. Tighten the screws evenly and crosswise in several steps. Demounting: Due to the cone angle, the clamping set is usually released once all screws have been fully unfastened. There a three large threads cut into the front ring, which serve to remove this ring.

Ts - Fastening Torque

T - Transmittable Torque

F - Transmittable Axial Force

P - Surface Pressure onto Hub

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61599545

d [mm]45
D [mm]75
L [mm]24
L2 [mm]32
Transferable Torque T [Nm]825
Axial Force Fax [kN]37
Surface Pressure Shaft PW [N/mm²]105
Surface Pressure Hub PN [N/mm²]62
Clamping Bolts DIN 912 [N. x Typ]12 x M8
Torque TA [Nm]18
Weight [kg]0,53

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn