Material: Stainless steel 1.405

The clamping bush consists of a double-walled steel sleeve filled with a pressure medium, and a flange part. Inside the flange there is a screw and a piston with seal to build up compression.

Function: When the thrust screw is tightened, the sleeve expands uniformly against shaft and hub, creating a rigid connection through frictional force. When the thrust screw is loosened, the bush returns to its initial position and can be easily disassembled.

Concentricity: 0,02 mm.

Tolerances: Shaft h7 for d = 15 mm.

Shaft k6-h7 for d = 19, 22, 24, 28 and 38 mm. Shaft h8 for the other diametres d.

Hub H7. MN = transmittable torque at load of 0. If the screws are fastened with Manz.

Fa = transmittable axial force at torque of 0. If the screws are fastened with Manz. Fr = Maximum transmittable radial force.

Manz = required fastening torque for the screws.

Temperature range: -30° to +85°C. * with coated surface

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61599925

d [mm]25
D [mm]30
D1 [mm]58
L [mm]49
L1 [mm]35
Transferable Torque MN [Nm]230
Transferable Axial Force Fa [kN]18
Transferable Radialkraft Fr [kN]1,5
PW [N/mm²]90
PN [N/mm²]70
Bolts DIN 915, A4* SizeM10
R [mm]20,8
N [mm]5
Bolts DIN 915, A4* Manz [mm]5
Weight [kg]0,27

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn