Material: Stainless steel 1.4571.

Cost-effective, easy to mount and dismount fastening element for shaft-to-hub connections.
Recommended for single direction of rotation. At conical shafts and hub bores, an axial locking is only requiered in one direction.
All edges are rounded.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61837203

bh9 [mm]2
hh12 [mm]3,7
l [mm]9,66
d2 [mm]10
Gewicht [g]0,414

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn