Material: GG25.

Bores ISO E8. Keyways in accordance with DIN 6885/1. Screws included in delivery (spare screw product no. 622 503 99, order quantity as needed). Thread BSW 3/8" x 5/8". Spanner size 5 mm. Cone and front side ground. Shaft tolerance +0,5 mm / -0,125 mm. Can be used with or without feather key, depending on the required torque. Other bush sizes and bores are available on short notice (some in stock). Assembly instructions

In this youtube video we show the mounting and demounting of taper bushes: Video clip (3.5 Minutes)

Fastening torque: 20 Nm. Slip torque without keyway: bore 16 mm: 82 Nm; bore 19 mm: 105 Nm; bore 24 mm: 140 Nm; bore 32: 180 Nm.

Service:

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62251324

Clamping Bush Type1215
Bore B [mm]24
NutWidth [mm]8
Nuttiefe t2 [mm]3,3
L [mm]38,1
D1 [mm]47,5
Weight [g]0,290

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn