Material: GG25.

Bores ISO E8. Keyways in accordance with DIN 6885/1. Screws included in delivery (spare screw product no. 622 512 99, order quantity as needed). Screw size BSW 5/8" x 1 3/4". Spanner size 12 mm. Cone and front side ground. Shaft tolerance +0,5 mm / -0,125 mm. Can be used with or without feather key, depending on the required torque. Other bush sizes and bores are available on short notice (some in stock). Assembly instructions

In this youtube video we show the mounting and demounting of taper bushes: Video clip (3.5 Minutes)

Fastening torque: 170 Nm. Slip torque without keyway: bore 48 mm: 1250 Nm; bore 75 mm: 2200 Nm; bore 100 mm: 3460 Nm.

Service:

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62251445

Clamping Bush Type4040
Bore B [mm]45
NutWidth [mm]14
Nuttiefe t2 [mm]3,8
L [mm]102
D1 [mm]146
Weight [g]9,86

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn