Material: Rubber NBR, black, 70º +/-5º Shore A.

These oil-resistant rubber pads can be cliped into the axial bores of the MÄDLER® shaft collars type B1. The rubber pads enable a careful and vibration-damping clamping of a machine component on a shaft. For mounting, the pins should be lubricated with oil or grease. At collars from stainless steel, tire mounting paste or alternatively hand dishwashing detergent can also be used.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62312899

Nenngröße28
b2 [mm]2,5
d1 [mm]29
d2 [mm]53
m [mm]41
s [mm]4
ZD [mm]6,8
ZL [mm]14,6
Gewicht [g]6,2

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn