Material: Steel C45, black oxide finish. Screws steel 12.9.

The threads of the screws DIN 912 are covered with a layer of nylon. Temperature range: -40°C to +175°C.
Thread metric ISO-standard (column 1).

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62362400

Thread GM24
Slope[mm]3,0
Ø d2 [mm]45
Ø Rmax. 50,8
b [mm]15
Bolts DIN 912M6 x 16
Weight [g]117

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn