Material: Housing: Thermoplast PBT, black. Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C), lubricated with grease FM 220 for food processing machinery, with registration FDA, CIFA, KPF2K-20, NSF H1.Temperature range: -20°C to +90°C (for short time up to +120°C).

The rolling bearing can be swiveled when mounting to compensate shaft misalignement.
The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is possible.
Delivery with stainless steel grease nipple.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62555125

Type205
Bore [mm]25
h [mm]36,5
a [mm]140,5
e [mm]105
b [mm]38
s1 [mm]11
s2 [mm]14
g [mm]14,5
w [mm]71,0
Luc [mm]34,0
nuc [mm]14,3
Housing load rating radial* [kN]10,0
Housing load rating axial** [kN]8,1
Weight [kg]0,34

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn