Material: Housing: Thermoplast PBT, black. Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C), lubricated with grease FM 220 for food processing machinery, with registration FDA, CIFA, KPF2K-20, NSF H1.Temperature range: -20°C to +90°C (for short time up to +120°C).

The rolling bearing can be swiveled when mounting to compensate shaft misalignement.
The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is possible.
Delivery with stainless steel grease nipple.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62555150

Type210
Bore [mm]50
h [mm]57,2
a [mm]206
e [mm]159
b [mm]60
s1 [mm]17
s2 [mm]20
g [mm]23,0
w [mm]114,0
Luc [mm]51,6
nuc [mm]19,0
Housing load rating radial* [kN]11,8
Housing load rating axial** [kN]9,6
Weight [kg]1,34

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn