Material: Housing: Thermoplast PBT, white.

Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C).
With 4 mounting holes.
The rolling bearing can be swiveled when mounting to compensate shaft misalignement.
The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is possible.
Delivery with stainless steel grease nipple.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62656020

Type204
Bore [mm]20
a [mm]86
e [mm]63,5
i [mm]18
g [mm]13,4
l [mm]27,8
s [mm]11
Zuc [mm]36,3
nuc [mm]12,7
Housing load rating radial* [kN]16
Housing load rating axial** [kN]3,7
Weight [kg]0,28

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn