Material: Thermoplast polybutylenterephthalat, modified (PBT + PTFE), white.
Plain bearing bush made from thermoplastic with high dimension accuracy.
Low friction. Specially suited for dry-running and for use at very low up to middle high temperatures.
  • Good price/perfomance ratio with high dimension accuracy.
  • Low friction, suitable also for lubrication-free running.
  • Temperature range -50ºC bis + 170ºC.

Operating Conditions:
dry : very good.
oiled: good.
water: very good.
field of aplication:Domestic appliances, chemical equipment, office equipment,
sports equipment, automotive (pedals, steering, axes) and many more.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62723020

d1 [mm]30
d2 [mm]34
b1 [mm]20
Minus Allowance d1 [mm]+0,040
Plus Allowance d1 [mm]+0,124
Weight [g]6,2

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn