Material: Stainless Steel 1.4301 (X5CrNi1810). Needle bearings from bearing steel.

Max. Operating Angle 90°. The needle-bearing universal joints have almost zero backlash, high accuracy and good turning properties. These special needle-rollers without cage can take high loads even at large operating angles. A special grinding process realizes a perfect parallelism of the axes and the single parts of the joints - which guarantees an extremely long service life.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63199632N

d1H7 [mm]16
d2 [mm]32
l1 [mm]24
l3 [mm]125
l4 [mm]39
bJS9 [mm]5
t [mm]18,3
zul.max.Drehmom. bei : 250 min -1 [Nm] 62
bei 500 min -1 [Nm]53
bei 1000 min -1 [Nm]43,2
bei 2000 min -1 [Nm]38,4
bei 3000 min -1 [Nm]35,5
bei 3600 min -1 [Nm]30,7
Gewicht [kg]0,52

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn