Material: Stainless Steel 1.4301 (X5CrNi1810). Needle bearings from bearing steel.

Max. Operating Angle 90°. The needle-bearing universal joints have almost zero backlash, high accuracy and good turning properties. These special needle-rollers without cage can take high loads even at large operating angles. A special grinding process realizes a perfect parallelism of the axes and the single parts of the joints - which guarantees an extremely long service life.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63199663

d1H7 [mm]30
d2 [mm]63
l1 [mm]41
l3 [mm]238
l4 [mm]80
bJS9 [mm]-
t [mm]-
zul.max.Drehmom. bei : 250 min -1 [Nm] 288
bei 500 min -1 [Nm]259
bei 1000 min -1 [Nm]221
bei 2000 min -1 [Nm]182
bei 3000 min -1 [Nm]154
bei 3600 min -1 [Nm]134
Gewicht [kg]3,9

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn