Material: Stainless steel 1.4301.

Max. Operating Angle per Joint 45°. Other lengths on request.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63199826N

d1H7 [mm]12
d2 [mm]25
d4 [mm]26,5
l1 [mm]29
l2 [mm]86
l3 min. [mm]240
l3 max. [mm]270
C [mm]35
E [mm]13
F [mm]16
bJS9 [mm]4
t [mm]13,8
admiss.max.Torque at 100 min -1 [Nm]31,5
200 rpm [Nm]18,9
300 rpm [Nm]15
400 rpm [Nm]12
500 rpm [Nm]10,9
700 rpm [Nm]9,4
800 rpm [Nm]8,7
Weight [g]0,76

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn