Material: Stainless steel 1.4301. Needle bearings from steel EN 10027-1 DC04 (1.0338) and 100Cr6.

The combination of stainless steel body and standard needle bearings allows the use in applications where high speed and low backlash are required, even in demanding conditions. Max. Operating Angle per Joint 45°. Other lengths on request.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63199920

d1H7 [mm]10
d2 [mm]20
d4 [mm]21,2
l1 [mm]18
l2 [mm]62
l3 min. [mm]170
l3 max. [mm]200
C [mm]30
E [mm]11
F [mm]14
bJS9 [mm]-
t [mm]-
zul.max.Drehmom. bei : 250 min -1 [Nm] 21,1
bei 500 min -1 [Nm]16,3
bei 1000 min -1 [Nm]13,4
bei 2000 min -1 [Nm]10,6
bei 3000 min -1 [Nm]9,6
bei 3600 min -1 [Nm]8,6
Gewicht [kg]0,33

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn