Material: Inner ring bearing steel 100Cr6, hardened, ground and polished.
Bearing shell special brass CuZn38Al1.

  • Dimensions according to DIN 648 / 12240-1 series K (wide version).
  • Can be re-lubricated (from size size 6mm with lubrication hole).
  • Initial lubrication required before use
  • For high sliding speed up to 60 m/min.
  • Without outer ring (smaller outer diameter than version S or S...D).


Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63321600

dH7 [mm]16
B+0/-0,1221
C+0/-0,2415
D+0/-0,012 [mm]32
d1 [mm]19,3
Tipping Angle Alpha [°]15
Weight [g]76

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn