Material: Stainless steel 1.4305. Design G: Without bolt.

Thread: Gewindeausführung rechts = thread right-handed and links = thread left-handed.

* Size 20 is not part of the DIN.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63799201

Thread Typerechts
Size [mm]4 x 8
a [mm]8
b [mm]4
d1 [mm]4
d2 [mm]M4
Thread Slope[mm]0,7
d3 [mm]8
g [mm]8
l2 [mm]16
Fadmiss. [N]
Weight [g]5

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn