Material: Housing from steel, all surfaces machined, black oxide finished. With quality rolling bearings from Japan.

Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the fixed side. With two angular contact ball bearings, lightly preloaded, with seals. With 8 mounting holes. Locknut and distance bushes are included. Due to the standard dimensions, these units can also replace parts of other suppliers.

Spindle reworking on request. Matching counterpart for support side: Pillow Block Bearing BF.

Details for spindle end working, please refer to our catalog page by clicking the button below.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64200117

TypBK 17
d [mm]17
L [mm]35
L1 [mm]9
L2 [mm]44
L3 [mm]7
B [mm]86
H [mm]63
b+/-0,02 [mm]43
h+/-0,02 [mm]39
B1 [mm]48
H1 [mm]55
E [mm]28
P [mm]68
C1 [mm]19
C2 [mm]8
d3 [mm]6,6
d4 [mm]8,7
d5 [mm]14
t [mm]8,6
SW [mm]24
Gewicht [kg]1,27

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn