Material: Housing from steel, all surfaces machined, nickel-plated. With quality rolling bearing from Japan.

Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the support side. With one movable single row deep groove ball bearing with shields (2Z). With 6 mounting holes. Retaining ring for fixing on the spindle end is included. Due to the standard dimensions, these units can also replace parts of other suppliers. Spindle reworking on request. Matching counterpart for fixed side: Pillow Block Bearing BK.

Details for spindle end working, please refer to our catalog page by clicking the button below.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64201220

TypBF 20
d [mm]20
L [mm]26
B [mm]88
H [mm]60
b+/-0,02 [mm]44
h+/-0,02 [mm]34
B1 [mm]52
H1 [mm]50
E [mm]22
P [mm]70
d3 [mm]6,6
d4 [mm]8,7
d5 [mm]14
t [mm]8,6
Gewicht [kg]0,76

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn