Material: Steel C35Pb. Tolerance zone 7H. Height = 2 x diameter. Attention: Steel nuts get very easily thightened on a spindle made from Steel or stainless steel. This nuts are only for clamping, manual adjustments or as fastening nut. Not suitable for drive systems.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64373200

Trapezoidal Thread d Ø [mm]Tr. 32 x 6
DIN ISO 2768 Height [mm]64
Ø A h11 [mm]60
Weight [kg]1,08

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn