Material: 1.4305. Tolerance zone 7e. Length sawed (length may be longer than nominal length), edges not broken.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64599324

Outer Ø x SlopeTr. 24 x 10 P5
Flank Ø min. [mm]21,094
Flank Ø max. [mm]21,394
Core Ø min. [mm]17,50
Weight [kg]8,70

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn