Material: Extruded aluminium. Light Design, matching linear-bearing units of ISO Series 3. Shaft blocks are practical and robust machine elements, that provide a simple way of attaching the guiding shaft of the linear bearings on the respective machine parts. They allow true to size and, most important, cost efficient constructions.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64641200

da [mm]12
A [mm]12
H1 [mm]20
H2 [mm]6,0
H [mm]32,5
J [mm]32
J2 [mm]42
J3 [mm]6,0
L [mm]52
L1 [mm]25,0
N [mm]5,3
N2 [mm]3,2
Weight [g]0,023

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn