Material: Extruded aluminium. Light Design, matching linear-bearing units of ISO Series 3. Shaft blocks are practical and robust machine elements, that provide a simple way of attaching the guiding shaft of the linear bearings on the respective machine parts. They allow true to size and, most important, cost efficient constructions.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64643000

da [mm]30
A [mm]30
H1 [mm]35
H2 [mm]10,0
H [mm]63,0
J [mm]68
J2 [mm]76
J3 [mm]18,0
L [mm]88
L1 [mm]56,0
N [mm]8,4
N2 [mm]6,4
Weight [g]0,200

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn