Material: Extruded aluminium. Light Design, matching linear-bearing units of ISO Series 3. Shaft blocks are practical and robust machine elements, that provide a simple way of attaching the guiding shaft of the linear bearings on the respective machine parts. They allow true to size and, most important, cost efficient constructions.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64644000

da [mm]40
A [mm]36
H1 [mm]45
H2 [mm]12,0
H [mm]81,0
J [mm]86
J2 [mm]94
J3 [mm]22,0
L [mm]108
L1 [mm]71,0
N [mm]10,5
N2 [mm]8,4
Weight [g]0,470

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn