Material: Material: Housing made from extruded aluminium with a closed linear bearing of the ISO Series 3
from reliable brand in good quality at low price. Self-aligning capability that accommodates tilting.
All bearings are lubricated ready-to-install. Recommended shaft tolerance h6.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64672502

Fw [mm]25
A [mm]67
Da [mm]40
H [mm]30
H1 [mm]60
L [mm]78
J [mm]60
Load Rating dyn. C [N]3780
Load Rating stat. Co [N]4720
Weight [g]670

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn