Material: Head: Plastic thermoplast (polyamide) black, glossy finish Bush: Steel, zinc plated, chromatised blue.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65375800

d1 [mm]M 8
d2 [mm]13
d3 [mm]16
d4 [mm]30
h [mm]19,5
k [mm]11
I [mm]11,5
Weight [g]10

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn