Material: Head: Plastic thermoplast (polyamide) black, glossy finish Bush: Steel, zinc plated, chromatised blue.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65376000

d1 [mm]M10
d2 [mm]15
d3 [mm]18
d4 [mm]36
h [mm]22,5
k [mm]12,5
I [mm]14
Weight [g]16

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn