Material: Steel C15E.

  • For lifting and transport activities.
  • For security areas and high requirement.
  • For permanent attachment to transport parts.
  • With CE marking und user information.


Temperature range: -20°C to +200°C.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65458042

WerkstoffC15E
d1 [mm]M42
d2 [mm]85
d3 [mm]144
d4 [mm]80
e [mm]30
h [mm]147
k [mm]32
l [mm]63
m [mm]38
F1 max. [kg]6300
F2 max. [kg]4500
F3 max. [kg]3150
Gewicht [kg]4,03

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn