Material: Steel C15E.

  • For lifting and transport activities.
  • For security areas and high requirement.
  • For permanent attachment to transport parts.
  • With CE marking und user information.


Temperature range: -20°C to +200°C.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65458608

WerkstoffC15E
D1 [mm]M8
d2 [mm]20
d3 [mm]36
d4 [mm]20
e [mm]8,5
h [mm]36
k [mm]8
m [mm]10
F1 [kg]140
F2 [kg]100
F3 [kg]70
Gewicht [kg]0,05

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn