Material: Steel C15E.

  • For lifting and transport activities.
  • For security areas and high requirement.
  • For permanent attachment to transport parts.
  • With CE marking und user information.


Temperature range: -20°C to +200°C.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65458616

WerkstoffC15E
D1 [mm]M16
d2 [mm]35
d3 [mm]63
d4 [mm]35
e [mm]13
h [mm]62
k [mm]14
m [mm]16
F1 [kg]700
F2 [kg]500
F3 [kg]350
Gewicht [kg]0,24

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn