Material: Steel C15E.

  • For lifting and transport activities.
  • For security areas and high requirement.
  • For permanent attachment to transport parts.
  • With CE marking und user information.


Temperature range: -20°C to +200°C.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65458620

WerkstoffC15E
D1 [mm]M20
d2 [mm]40
d3 [mm]72
d4 [mm]40
e [mm]16
h [mm]71
k [mm]16
m [mm]19
F1 [kg]1200
F2 [kg]860
F3 [kg]600
Gewicht [kg]0,36

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn