Material: Steel C15E.

  • For lifting and transport activities.
  • For security areas and high requirement.
  • For permanent attachment to transport parts.
  • With CE marking und user information.


Temperature range: -20°C to +200°C.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65458636

WerkstoffC15E
D1 [mm]M36
d2 [mm]75
d3 [mm]126
d4 [mm]70
e [mm]30
h [mm]128
k [mm]28
m [mm]32
F1 [kg]4600
F2 [kg]3300
F3 [kg]2300
Gewicht [kg]2,08

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn