Material: Steel C15E.

  • For lifting and transport activities.
  • For security areas and high requirement.
  • For permanent attachment to transport parts.
  • With CE marking und user information.


Temperature range: -20°C to +200°C.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65458642

WerkstoffC15E
D1 [mm]M42
d2 [mm]85
d3 [mm]144
d4 [mm]80
e [mm]35
h [mm]147
k [mm]32
m [mm]38
F1 [kg]61,80
F2 [kg]44,15
F3 [kg]30,90
Gewicht [kg]3,11

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn