Material: Stainless steel 1.4305,5.8 tensile strength.Visible face precision turned.Contrary to the standards sheet, all knurled screws are producedfrom one piece and threaded over their full length.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65499222

d1 [mm]M 6
l [mm]25
d2 [mm]24
d3 [mm]12
h [mm]15,0
k [mm]5,0
Weight [g]31

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn