Material: Plastic Thermoplast (Polyamide), impact resistant, black, matt finish. Bush: Steel, zinc-plated, chromated blue.

Version C: with blind hole H7.

Version E: with thread (tapped blind hole).

The full diameter of the contact surface is made from Steel. The protruding steel bush allows a perfect cross-pin connection.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66133201

TypeE
d1 [mm]32
d2 [mm]M6
d3 [mm]-
d4 [mm]12
h1 [mm]20
h2 [mm]10
h3 [mm]8,5
t min. [mm]12
Weight [g]15

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn