Material: Plastic Thermoplast (Polyamide), impact resistant, black, matt finish. Bush: Steel, zinc-plated, chromated blue.

Version C: with blind hole H7.

Version E: with thread (tapped blind hole).

The full diameter of the contact surface is made from Steel. The protruding steel bush allows a perfect cross-pin connection.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66135001

TypeE
d1 [mm]50
d2 [mm]M10
d3 [mm]-
d4 [mm]18
h1 [mm]32
h2 [mm]17
h3 [mm]10
t min. [mm]18
Weight [g]53

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn