Material: Thermoplast (Polypropylene PP) reinforced, impact resistant, black, matt. Brass bush.

Version C = with blind hole d2.

Version E = with threaded blind hole d3.

Special surface (contact points as a quadratic truncated pyramid) for maximum torque without uncomfortable stress on the skin.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66164001

TypeE
d1 [mm]40
d2 Ausf. C [mm]-
d3 Ausf. E [mm]M6
d4 [mm]17
h1 [mm]24
h2 [mm]11
t1 min. [mm]-
t2 [mm]12
Weight [g]20

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn