Material: Thermoplast (Polypropylene PP) reinforced, impact resistant, black, matt. Brass bush.

Version C = with blind hole d2.

Version E = with threaded blind hole d3.

Special surface (contact points as a quadratic truncated pyramid) for maximum torque without uncomfortable stress on the skin.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66166001

TypeE
d1 [mm]60
d2 Ausf. C [mm]-
d3 Ausf. E [mm]M10
d4 [mm]23
h1 [mm]35
h2 [mm]15
t1 min. [mm]-
t2 [mm]20
Weight [g]46

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn